IESNA:LM-63-2002
[TEST]P242597
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-S1020D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH SATIN FLUSH DIFFUSER
[MORE]STANDARD LIGHT ENGINE
[LAMP](92) 2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3236
TILT=NONE
92 -1 1 37 5 1 1 0.3125 3.875 0
1 1 34.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1260.8 1264.8 1259.8 1250.7 1237.5 1220.4 1199.1 1174.9 1147.6 1118.3
1086 1049.6 1013.3 974.9 934.5 892 850.6 806.2 762.7 717.3
670.8 625.3 576.8 531.4 483.9 437.4 391 343.5 300 253.6
208.1 163.7 124.3 85.9 54.6 26.3 0
1260.8 1261.8 1255.7 1246.6 1233.5 1216.3 1195.1 1169.8 1142.6 1111.3
1078.9 1042.6 1005.2 967.8 927.4 886 842.5 802.1 755.7 712.2
666.8 620.3 573.8 528.3 478.8 433.4 385.9 339.4 293 246.5
203.1 161.6 121.2 84.9 54.6 25.3 0
1260.8 1250.7 1244.6 1234.5 1220.4 1202.2 1179.9 1155.7 1127.4 1096.1
1064.8 1029.4 992 953.7 913.2 870.8 827.4 784.9 739.5 697.1
652.6 605.1 559.7 514.2 465.7 419.2 375.8 329.3 284.9 240.4
198 156.6 119.2 84.9 52.5 24.2 0
1260.8 1260.8 1255.7 1243.6 1228.4 1211.3 1186 1159.7 1130.4 1102.2
1065.8 1027.4 988 948.6 906.2 863.7 817.3 772.8 728.4 684.9
638.5 593 547.5 502.1 456.6 411.2 365.7 319.2 276.8 234.4
194 155.6 117.2 83.8 52.5 24.2 0
1260.8 1259.8 1253.7 1242.6 1226.4 1208.2 1183 1157.7 1128.4 1098.1
1061.8 1022.4 983 943.6 901.1 856.7 812.2 769.8 725.3 676.9
632.4 584.9 541.5 496 451.6 406.1 360.7 318.2 273.8 231.3
193 152.5 116.2 82.8 51.5 24.2 0
